Physical AI asks a robot to do more than think. It has to act, and every joint has to move like a muscle in a way that is precise, responsive, and strong enough to hold a pose without burning out. Vishay connects that intelligence to real motion with PowerPAK® MOSFETs that drive fast, accurate motor control, and 4-terminal shunt resistors rated to 8 W that let each joint's control loop measure torque thousands of times a second.
Behind every movement is The DNA of tech.®
Vishay’s robust components enable the precise motor control humanoids need to maintain balance and dexterity in demanding real-world environments. From MOSFETs with superior thermal performance to automotive-qualified capacitors and inductors, our technologies help deliver the durability and reliability required for extended operation.
Accurate motor control and torque sensing for smooth, responsive movement
PowerPAK® MOSFETs and XClamp® TVS diodes help protect motor control electronics
AEC-Q200 capacitors and Vishay Automotive Grade inductors for dependable operation
This is our general contact form. If you have more specific questions or needs please select from the options below.