Satellite communications terminals need impedance matched precisely across the RF chain, or signal reflection eats into the link budget before data ever reaches the satellite. That bondable, back-contact impedance matching comes from Vishay's CBB / CBC thin film MOS capacitors. RFLW 3N wire bondable spiral inductors add tightly controlled inductance from 3 nH to 30 nH on a quartz substrate, holding tolerance through the temperature extremes of flight.
Behind every satellite link is The DNA of tech.®
This is our general contact form. If you have more specific questions or needs please select from the options below.