VHF and UHF transceivers have to hold a clean, stable signal across a wide frequency range, in a cockpit environment that swings from ground heat to high altitude cold. That dielectric stability comes from Vishay's VJ HiFREQ HT ceramic capacitors, built for high frequency, high temperature RF circuits. SIR638DP-T1-GE3 MOSFETs handle the switching behind the transceiver's power amplifier stage, so pilots and controllers stay connected on a signal that doesn't drift.
Behind every radio call is The DNA of tech.®
This is our general contact form. If you have more specific questions or needs please select from the options below.