A drone is only as reliable as its power path, and a single point of failure mid-flight isn't an option. WSBS8518 series Power Metal Strip® shunt resistors monitor current across redundant power rails with the precision to catch an imbalance before it grounds the mission, and Vishay's SiP32431 load switch draws just 50 pA at rest, so backup circuits stay ready without draining the battery. Reliability isn't a spec here — it's the core system.
Behind every redundant path is The DNA of tech.®
This is our general contact form. If you have more specific questions or needs please select from the options below.