Modern aircraft are moving to 400 V and 800 V electrical architectures to cut weight and boost efficiency, and every component in that chain has to handle higher voltage without added bulk. Converting power across these higher voltage buses falls to Vishay's MTPL-2516 planar transformer, built with overmolded windings for flight vibration. IHCM-2321AA-10 common mode chokes filter the distribution bus, rated to 31 A with 1500 VDC isolation, keeping noise contained as system voltage climbs.
Behind every generated watt is The DNA of tech.®
This is our general contact form. If you have more specific questions or needs please select from the options below.