FADEC systems compute engine commands in real time, where a resistor drifting even a fraction of a percent can throw off fuel and thrust calculations. Vishay’s high precision resistors hold the tight tolerance and long term stability FADEC control loops depend on, even through the temperature extremes of the engine bay. IHDM-1008BC-3A high current inductors filter the motor control unit's power stage, rated for continuous operation up to 180 °C, so commanded power reaches the engine exactly as calculated.
Behind every engine command is The DNA of tech.®
This is our general contact form. If you have more specific questions or needs please select from the options below.