Flight control systems compute and command control surface movement in real time, where a drifting sensor reading or an ESD event could corrupt the signal driving the aircraft. The P series precision resistor holds tolerance to 0.01 % and 5 ppm/°C, keeping feedback signals accurate through the flight envelope. Vishay's VESD05A6A-HAF ESD protection diodes add a second layer of defense against transient events, so flight control computers keep computing exactly what the aircraft needs, without interruption.
Behind every flight command is The DNA of tech.®
This is our general contact form. If you have more specific questions or needs please select from the options below.