Touchdown puts landing gear and brakes under the highest stress of the entire flight, and the electronics controlling that moment have to keep working through the shock and heat of it. Vishay's 135D and M39006 wet tantalum capacitors, rated from -55 °C to 200 °C, deliver hermetically sealed power reliability built for exactly that environment. The DGQ2788A analog switch adds the low 0.37 Ω on-resistance that brake actuation control needs to respond the instant the wheels touch down.
Behind every touchdown is The DNA of tech.®
This is our general contact form. If you have more specific questions or needs please select from the options below.