Data centers are moving to 800 V HVDC architecture to cut the conversion losses that pile up feeding thousands of GPUs, a shift the whole industry is racing to standardize around. Vishay's ESTA HVDC capacitors bring decades of proven performance in demanding high voltage DC-Link applications to that transition, engineered for the reliability long distance and high power conversion systems depend on.
Behind every high voltage is The DNA of tech.®
This is our general contact form. If you have more specific questions or needs please select from the options below.