Vishay's automotive power semiconductors and passives deliver the efficiency, power density, and thermal headroom that electrified powertrains demand. Products such as silicon carbide (SiC) MOSFETs, TrenchFET® power MOSFETs, IGBT and MOSFET power modules, high isolation optocouplers, and low TCR current sensing resistors reduce switching losses, improve current sensing accuracy, and provide the galvanic isolation required for 400 V and 800 V battery architectures. Our components support compact, high power density inverter and control unit designs and include products qualified to AEC-Q automotive standards.
Behind high efficiency powertrains is The DNA of tech.®
This is our general contact form. If you have more specific questions or needs please select from the options below.