Telecom infrastructure runs on a standard -48 V DC rail, and converting that efficiently to the voltages each board needs is critical at scale. Vishay's Gen 5 power MOSFETs handle that conversion with ultra low QOSS switching, while IHLP® inductors keep the design compact without sacrificing the high saturation current dense telecom boards demand. One power path, engineered to hold up under continuous operation.
Behind every power path is The DNA of tech.®
This is our general contact form. If you have more specific questions or needs please select from the options below.