5G small cells pack RF power amplification, filtering, and DC/DC conversion into compact, densely deployed hardware built for urban and indoor coverage — density is now the standard expectation, not the exception. Vishay's IHLP-8787MZ inductor handles over 100 A without saturating under transient current spikes, while the IHCM-2321AA-10 common mode filter holds up to 1500 VDC in a low profile package built for tight small cell enclosures.
Behind every small cell is The DNA of tech.®
This is our general contact form. If you have more specific questions or needs please select from the options below.