Defeating a drone threat means reacting in the seconds between detection and impact, whether that response is a dispensed countermeasure or a disrupted signal. Vishay's MEPIC electro-pyrotechnic initiator resistors fire countermeasure dispensing systems with the precise, repeatable ignition military pyrotechnics demand. High frequency RF power resistors handle the signal disruption side, managing power up to 40 GHz in compact packages built for the heat and duty cycles that jamming systems generate.
Behind every defense is The DNA of tech.®
This is our general contact form. If you have more specific questions or needs please select from the options below.