A missile warning system’s only purpose is to detect a threat fast enough to matter, with no second chance if the signal is late or noisy. Vishay's silicon PIN photodiodes deliver the fast infrared response detection optics depend on. TFPT nickel thin film thermistors hold sensor calibration steady from -55 °C to 150 °C, so a temperature swing at altitude doesn't cost accuracy. Together, they keep threat detection reliable when reaction time is measured in milliseconds.
Behind every warning is The DNA of tech.®
This is our general contact form. If you have more specific questions or needs please select from the options below.