An electronic detonator has one moment to convert stored energy into precise, controlled ignition, with no tolerance for a slow discharge or a wasted pulse. Vishay's TX3 solid tantalum capacitors store that energy reliably in a compact, hermetically sealed package. The VJ Controlled Discharge Capacitor integrates capacitance and resistance into a single surface-mount device, shaping the discharge pulse exactly as the initiation circuit requires, so ignition happens precisely when commanded.
Behind every ignition is The DNA of tech.®
This is our general contact form. If you have more specific questions or needs please select from the options below.