A solar inverter's core job is deceptively demanding — converting the DC current flowing from a field of panels into clean AC power, switching thousands of times a second while losing as little energy as possible to heat. SiHG series 650 V MOSFETs handle that fast switching, with on-resistance as low as 47 mΩ, and VS-EPH ultrafast recovery diodes step in during each transition, recovering in as little as 27 ns so the conversion stays efficient and the inverter runs cool.
Behind every clean conversion is The DNA of tech.®
This is our general contact form. If you have more specific questions or needs please select from the options below.