MRI systems generate an intense magnetic field, which means every component nearby has to be magnetically invisible or risk mechanical forces, interference, and distorted images. Vishay's PNM non-magnetic precision thin film resistors hold tolerance as tight as 0.1 %, while non-magnetic MLCC capacitors are manufactured with non-magnetic ceramics, electrodes, and terminations, safety-screened before packaging to help ensure they won't interact with the field an MRI depends on to function.
Behind every image is The DNA of tech.®
This is our general contact form. If you have more specific questions or needs please select from the options below.