Vishay Intertechnology 40 V MOSFET in PowerPAK® 10x12 Package Offers Best in Class RDS(ON) of 0.34 mW to Increase Efficiency
Press Release|2024-12-04
MALVERN, Pa. — Dec. 4, 2024 — To provide higher efficiency and power density for industrial applications, Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new 40 V TrenchFET® Gen V n-channel power MOSFET in the PowerPAK® 10x12 package with best in class on-resistance. Compared to competing devices in the same footprint, the Vishay Siliconix SiJK140E slashes on-resistance by 32 %, while offering 58 % lower on-resistance than 40 V MOSFETs in the TO-263-7L.