Products
Capacitors
Capacitors
Browse by Product Specifications
Film & Power Capacitors
AC Capacitors
DC-Link Capacitors
EMI/RFI Suppression Film Capacitors (Safety)
DC - General Purpose Capacitors
Tantalum Capacitors
Solid Tantalum Capacitors
Tantalum Polymer Capacitors
Wet Tantalum Capacitors
Ceramic Capacitors
Ceramic Disc Capacitors
Multilayer Ceramic Capacitors (MLCC)
RF Power & High Voltage Ceramic Capacitors
Silicon Capacitors
Polymer Capacitors
Aluminum Polymer Hybrid Capacitors
Solid Aluminum Polymer Capacitors
Tantalum Polymer Capacitors
Aluminum Electrolytic Capacitors
Electrical Double-Layer (EDLC)
Radial & Axial Leaded
Snap-In & Screw Terminal
Surface-Mount (SMD) Cylindrical
Circuit Protection
Circuit Protection
Overcurrent & Inrush Protection
Fuses
Fusible Resistors
NTC Inrush Current Limiters
PTC Inrush Current Limiters
PTC Overcurrent Protection
PTC Resettable Fuses
EMI / RFI Suppression Filters
EMI/RFI Suppression Film Capacitors (Safety)
Ceramic Disc Capacitors
MLCC EMI/RFI Suppression Capacitors
Common Mode Chokes & Filters
Overvoltage & Transient Clamping
ESD Protection Diodes & Arrays
TVS Diodes (Transient Voltage Suppressors)
Varistors / VDRs
Connectors
Connectors
Dip Solder (Through-Hole PCB Connectors)
Rack and Panel Connectors
Diodes & Rectifiers
Diodes & Rectifiers
Power Diodes
Schottky Diodes
Silicon Carbide (SiC) Schottky Diodes
Ultrafast Recovery Diodes
Standard and Fast Recovery Diodes
Bridge Rectifier Diodes
Medium and High Power Diodes
Protection Diodes
TVS Diodes (Transient Voltage Suppressors)
ESD Protection Diodes and Arrays
EMI Filter
Small Signal Diodes
Small Signal Schottky Diodes
Small Signal Switching Diodes
Zener Diodes
Silicon Controlled Rectifiers
Frequency & Timing
Frequency & Timing
Clock Oscillators
Quartz Crystals
High Frequency & Integrated Components
High Frequency & Integrated Components
HF/RF Attenuators, Resistors & Terminations
Attenuators
High Frequency / RF Chip Resistors
RF Terminations & Dummy Loads
Flanges & Leaded RF Components
Advanced Passives & Substrates
Design-In Substrates & Hybrids
Inductive Connectivity Coils
Integrated RLC & Low Pass Filters
Integrated RF Functions
Electro-Pyrotechnic Igniters
Resistor Networks & Arrays
Chip Resistor Arrays
Surface-Mount Resistor Networks
Thick / Thin Film R-C Networks
Through-Hole Resistor Networks
Capacitor Networks & Modules
Specialized Capacitor Stacks & Modules
Thick / Thin Film R-C Networks
Thin Film Solutions
ICs - Power & Linear
ICs - Power & Linear
Analog Switches & Multiplexers
Power Protection
eFuse and Hot-Swap
Slew Rate Control and True Bi-Directional
Integrated OR-ing
Multiphase Power
DrMOS
Smart Power Stages
Multiphase Controllers
Voltage Regulators
Buck Regulators
Buck Regulator Modules
Motor Drivers
Inductors
Inductors
Power Inductors
Molded & Composite Inductors (IHLP®, IHTH®, IHXL®)
Specialty Composite Inductors (IHLE®, IHCL®, IHLD®, IHSR®, IHLG®)
Toroidal Power Inductors
Wirewound & Ferrite Coils
RF & Signal Inductors
High Frequency RF Inductors
General Signal Inductors
Line Filtration & Suppressors
Differential Chokes
Ferrite Beads
Magnetics
Magnetics
Transformers
Planar Transformers
Pulse & Signal Transformers
Standard Power Transformers
Chokes & Noise Suppression
Common Mode Chokes
Toroidal Line Chokes
Specialty Solutions
Engineered Assemblies
High Power Custom Inductors
High Voltage Custom Inductors
Industrial Power Reactors
Space & High Reliability Magnetics
MOSFETs & Transistors
MOSFETs & Transistors
Browse by Product Specifications
Single MOSFETs
Single N-Channel
Single P-Channel
Dual MOSFETs
Dual N-Channel (Asymmetric)
Dual N-Channel (Symmetric)
Dual P-Channel
Complementary MOSFETs
Silicon Carbide (SiC) MOSFETs
Packaging Technology
Power DFN / QFN
PowerPAK® Package
Standard Power Tabs (TO-Series)
Optoelectronics & Isolators
Optoelectronics & Isolators
Optical & Proximity Sensors
Ambient Light & Color Sensors
Proximity & Gesture Sensors
Reflective Sensors
Transmissive Sensors
IR Communication
IR Emitters
Photo Detectors
Photodiodes
Phototransistors
Ambient Light Detectors
IR Receiver Modules
Visible LEDs & Indicators
Visible LEDs
7-Segm. Displays
UV LEDs
Optocouplers
Phototransistor Couplers
Solid-State Relays
PV Gate Drivers
Linear Optocouplers
Opto Triacs
High Speed Couplers
Opto Gate Drivers
Capacitive Isolators
Gate Drivers
Isolation Amplifiers
Digital Isolators
Evaluation Boards & Software
Optical Sensors
Isolation
Potentiometers
Potentiometers
Panel Mount Potentiometers
Precision Potentiometers
Rheostats & Power Potentiometers
Control Knobs & Accessories
Power Modules
Power Modules
MOSFET (Si & SiC) Power Modules
Silicon Carbide (SiC) MOSFET Modules
Silicon MOSFET Modules
Thyristor and Diode (Si & SiC) Power Modules
Bridge Rectifier Modules
Thyristor (SCR) / Rectifier Diode Modules
Ultrafast Silicon Diode Modules
Silicon Schottky Diode Modules
Silicon Carbide (SiC) Diode Modules
IGBT Power Modules
Resistors
Resistors
Browse by Product Specifications
Film Resistors
Thick Film Resistors
Thin Film Resistors
Metal Film / Carbon Film (Leaded)
MELF Resistors
Power Resistors
Chassis / Heatsink Mount Resistors
Thick Film Power Resistors
Water-Cooled Power Resistors
Wirewound Power Resistors
Metal Sheet / Grid Resistors
Fusible Resistors
Current Sense & Metal Foil Resistors
Power Metal Strip® Resistors
Metal Foil Resistors
Metal Plate Shunts
Wirewound Resistors
Sensors
Sensors
Optical & Proximity Sensors
Ambient Light & Color Sensors
Proximity & Gesture Sensors
Reflective Sensors
Transmissive Sensors
Position Sensors
Contacting Position Sensors
Non-Contacting Position Sensors / Encoders
Dials & Accessories
Temperature Sensors
NTC Sensors
RTD Sensors
Humidity Sensors
Thermistors
Thermistors
NTC Inrush Current Limiters
NTC Sensors
PTC Inrush Current Limiters
PTC Overcurrent Protection
PTC Resettable Fuses
Trimmers
Trimmers
Surface Mount (SMD) Trimmers
Through-Hole Trimmers
View All Products
Applications
Aerospace
AI & Computing
Automotive
Communications
Consumer
Defense
Energy & Renewables
Healthcare
Industrial & Automation
Space
View All Applications
Custom Solutions
Design Tools
Resources
Document Library
Infographics
New Products
PCN Search
Press Release
Reference Designs
Videos
View All Resources
Contact
Technical Support
Where to Buy
Sales
Corporate Contacts
Locations
About Vishay
Who we are
Events
Quality
Recent Acquisitions
Environmental
Ethics
RBA Statement
Combating Modern Slavery
Responsible Minerals Sourcing
Responsibility in Supply Chains
Search
Home
/
Product
/
84391
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
High Power Infrared Emitting Diode, 850 nm, Surface Emitter Technology
High Power Infrared Emitting Diode, 850 nm, Surface Emitter Technology
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Infrared illumination for CMOS cameras (CCTV, 3D gaming)
Machine vision
Applications
Package type: surface-mount
Double stack technology
Package form: power QFN
Dimensions (L x W x H in mm): 3.85 x 3.85 x 1.51
Peak wavelength: λp = 850 nm
Zener diode for ESD protection up to 2 kV
High radiant power
High radiant intensity
Angle of half intensity: ϕ = ± 75°
Designed for high drive currents: up to 1 A (DC) and up to 5 A pulses
Low thermal resistance: RthJP = 9 K/W
Floor life: 168 h, MSL 3, according to J-STD-020
Lead (Pb)-free reflow soldering
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1