
MALVERN, Pa. — Oct. 1, 2026 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced four new power modules featuring 650 V superjunction MOSFETs in the industry-standard SOT-227 package. Designed to deliver an optimized balance between conduction and switching losses, the Vishay Semiconductors VS-FC50SA65, VS-FC100SA65, VS-FC150SA65, and VS-FC50LA65 support high efficiency power conversion in industrial applications.
The power modules released today include three devices in a single-switch configuration with nominal current ratings of 50 A, 100 A, and 150 A, as well as a 50 A device in a low side chopper configuration that integrates a 650 V SiC diode. All four components leverage the latest high efficiency 650 V superjunction MOSFET technology to achieve a highly competitive tradeoff between on-resistance and gate charge. This allows designers to reduce power losses while maintaining fast switching performance.
The VS-FC50SA65, VS-FC100SA65, VS-FC150SA65, and VS-FC50LA65 will be used as DC/DC converters and DC/AC inverters in solar power inverters and hydrogen generation and fuel cell systems; auxiliary electronics and energy transportation within HVDC infrastructure; charging stations; switch mode power supplies and welding and cutting equipment; UPS, lighting systems, and rail power supplies; and medical imaging equipment such as X-ray and MRI systems.
For the challenging environments of these applications, the power modules offer a wide temperature range of -55 °C to +150 °C. For existing designs, the devices’ SOT-227 package provides a drop-in replacement for competing solutions, lowering costs by eliminating the need for PCB redesigns.
Device Specification Table:
| Part number | VS-FC50LA65 | VS-FC50SA65 | VS-FC100SA65 | VS-FC150SA65 |
| VDSS (V) | 650 | 650 | 650 | 650 |
| RDS(on) typ. (mW) | 45 | 44 | 22 | 14.8 |
| Qg (nC) | 167 | 167 | 338 | 508 |
| Nominal current rating (A) | 50 | 50 | 100 | 150 |
| Configuration | Low side chopper | Single switch | Single switch | Single switch |
Sample and production quantities of the VS-FC50SA65, VS-FC100SA65, VS-FC150SA65, and VS-FC50LA65 are available now with lead times of 12 weeks.
The DNA of tech.™ is a trademark of Vishay Intertechnology.
This is our general contact form. If you have more specific questions or needs please select from the options below.