Reference Design Files
ZIP | Jun 9, 2025
This eFuse PowerStage evaluation board is equipped with 1200 V, 10 mΩ total SiC MOSFETs to break undirectional currents, as well as a pre-charge switch and resistor. The power circuit provides all the necessary feedback signals, including current and voltage. These signals are provided via a standard connector, allowing the user to attach a custom control board. The current handling capability of this power stage depends heavily on acceptable losses and thermal management. The design intention is to provide a possible solution for automotive eFuses that protect auxiliary components and handle currents of up to 40 A.
ZIP | Jun 9, 2025
PDF | Apr 22, 2025
Functional Block Diagram

Resistor: CMA 0204, CMB 0207
High Pulse Load Carbon Film MELF Resistors
MOSFET: MXP120A045FE
MaxSiC® 1200 V N-Channel SiC MOSFET