24500
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
SL03, NTC Inrush Current Limiters | Vishay
NTC Thermistors, miniAMP Inrush Current Limiters
NTC Thermistors, miniAMP Inrush Current Limiters
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Switching power supplies
AC motors
Uninterruptible power supplies
Variable frequency drive
Other equipment that can be improved with inrush current protection
Applications
Rugged and reliable
Can withstand up to 2 A of continuous current and 4 J of input energy
Operating temperature range: -40 °C to +150 °C
Radial leaded inrush current limiter is available on straight leads, the standard lead length is 0.5"
24AWG and 28AWG wire options
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1