29050
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
NTCLG100E2, NTC Sensors | Vishay
NTC Thermistors, Glass Encapsulated High Temperature Sensors
NTC Thermistors, Glass Encapsulated High Temperature Sensors
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Domestic appliances
Industrial process control
Applications
Small diameter down to 1.8 mm
Quick response time down to 0.9 s
Wide temperature range from -40 °C to +200 °C
Resistant to corrosive atmospheres and harsh environments
Available in bulk or on tape
Mounting: axial
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1