29086
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
PTCCL - 145 V Series, PTC Overcurrent Protection | Vishay
145 V PTC Thermistors for Overload Protection
145 V PTC Thermistors for Overload Protection
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Overload (current, voltage, temperature) protection in:
Telecommunications
Industrial electronics
Consumer electronics
Electronic data processing
Applications
Wide range of trip and non-trip currents: From 47 mA up to 1 A for the non-trip current
Small ratio between trip and non-trip currents (It/Int = 1.5 at 25 °C)
High maximum inrush current (up to 13 A)
Leaded parts withstand mechanical stresses and vibration
UL file E148885 according to XGPU standard UL1434
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1