29160
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
PTCSL03, PTC Overcurrent Protection | Vishay
PTC Thermistors, Mini Radial Leaded for Over-Temperature Protection
PTC Thermistors, Mini Radial Leaded for Over-Temperature Protection
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Over-temperature protection and control in:
Industrial electronics, motor drives, and lighting drivers
Power supplies, converters, and heat-sink
Motor protection
Applications
Well-defined protection temperature levels
Fast response time
Accurate resistance for ease of circuit design
Excellent long term behavior (ΔT ≤ 1 °C after 1000 h at Tn + 15 °C)
Wide range of protection temperatures (80 °C to 150 °C)
Small size and rugged
Coated leaded (bare pellets available)
AEC-Q200 qualified
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1