51007
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
TS5, Surface Mount (SMD) Trimmers | Vishay
5 mm Square Surface Mount Miniature Trimmers Single-Turn Cermet Fully Sealed
5 mm Square Surface Mount Miniature Trimmers Single-Turn Cermet Fully Sealed
Product Details
Product Options
Documents
Tools
Product Details
Applications
Applications
0.25 W at 70 °C
Wide ohmic range (10 Ω to 1 MΩ)
Low contact resistance variation (1 % or 3 Ω)
Small size for optimum packaging density
Tests according to CECC 41000 or IEC 60393-1
Construction: fully sealed
Military and professional grade
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1