51056
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
P30L, Panel Mount Potentiometers | Vishay
Long Life Potentiometer - 2 Million Cycles, Heavy Duty - Cermet, Fully Sealed
Long Life Potentiometer - 2 Million Cycles, Heavy Duty - Cermet, Fully Sealed
Product Details
Product Options
Documents
Tools
Product Details
Applications
Applications
2 million cycles
High power rating 3 W at 70 °C
Cermet element
Low temperature coefficient (± 150 ppm/°C typical)
Custom designs on request
Tests according to CECC 41000 or IEC 60393-1
Construction: fully sealed
Professional grade
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1