Vishay Intertechnology Introduces Miniature, Sealed Multi-Turn SMD Trimmers for Harsh Environments
Press Release|2025-01-22
MALVERN, Pa. — Jan. 22, 2025 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of multi-turn, surface-mount cermet trimmers. Designed for space-constrained industrial, consumer, and telecom applications in harsh environments, the TSM3 series devices combine a compact 3 mm by 4 mm by 4 mm footprint with a wide temperature range of -65 °C to +150 °C and IP67 sealing.