Vishay Intertechnology 80 V Symmetric Dual MOSFET Delivers Best in Class RDS(ON) in PowerPAIR® 3x3FS to Increase Power Density, Efficiency, and Thermal Performance
Press Release|2024-02-28
MALVERN, Pa. — Feb. 28, 2024 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new 80 V symmetric dual n-channel power MOSFET that combines high and low side TrenchFET® Gen IV MOSFETs in a single 3.3 mm by 3.3 mm PowerPAIR® 3x3FS package. For power conversion in industrial and telecom applications, the Vishay Siliconix SiZF4800LDT increases power density and efficiency, while enhancing thermal performance, reducing component counts, and simplifying designs.