84220
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
VSMY3940X01, IR Emitters | Vishay
High Speed Infrared Emitting Diode, 940 nm, Surface Emitter Technology
High Speed Infrared Emitting Diode, 940 nm, Surface Emitter Technology
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Infrared radiation source for operation with CMOS cameras (illumination)
High speed IR data transmission
IR touch panels
Applications
Package type: surface-mount
Package form: PLCC-2
Dimensions (L x W x H in mm): 3.5 x 2.8 x 1.75
AEC-Q101 qualified
Peak wavelength: λp = 940 nm
Angle of half intensity: ϕ = ± 60°
Suitable for high pulse current operation
Floor life: 168 h, MSL 3, acc. J-STD-020
Lead (Pb)-free reflow soldering
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1