Precision_potentiometers
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
7/8" (22.2 mm) Single Turn Wirewound, Precision Potentiometer
10 items
1 1/16" (27 mm) Single Turn Conductive Plastic Precision Potentiometer
6 items
7/8" (22.2 mm) Single Turn Conductive Plastic Precision Potentiometer
1 items
1 13/16" (46 mm) Three Turn Wirewound Potentiometer Bushing Mount
11 items
1/2" (12.7 mm) Single - Turn Wirewound Servo Mount Type Precision Potentiometer
6 items
7/8" (22.2 mm) Precision Industrial Potentiometer, Bushing And Servo Mount Versions, Conductive Plastic
27 items
1 13/16" (46 mm) Ten Turn Wirewound Upper Grade Precision Potentiometer
14 items
7/8" (22.2 mm) Three Turn Wirewound Upper Grade Precision Potentiometer
6 items
Showing 8 of 57 available options.
Expand to see all
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1