Also known as slotted interrupters or photo-interrupters, Vishay's transmissive sensors operate at higher temperatures than our competitors. In conjunction with a code wheel, they sense presence, motion, and direction of motion, and now offer a vertical push function
| Advantages | Benefits |
|---|---|
| 125 °C operating temperature | Function in engine compartments |
| Turn and push | Two functions in one component |
| 1.6 mA output current | Output can be connected directly to a microcontroller |