
MALVERN, Pa. — Dec. 6, 2023 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced five new 10 MBd high speed optocouplers that provide low power consumption to save energy in industrial applications. Featuring a wide voltage supply range of 2.7 V to 5.5 V and an open collector output, the single-channel VOH260A, VOIH060A, and VOWH260A and dual-channel VOH263A and VOIH063A enable usage with low voltage microcontrollers and I2C and SPI bus systems.
Offered in DIP-8, SMD-8, and SOIC-8 packages, the Vishay Semiconductors devices released today utilize a highly efficient input LED coupled to an integrated photodetector logic gate with a strobable output. The optocouplers combine a low supply current of 5 mA maximum per channel with a low typical turn-on threshold current of 2 mA typical, which simplifies designs by eliminating the need for an additional driver stage for a direct microcontroller connection.
The VOH260A, VOIH060A, VOWH260A, VOH263A, and VOIH063A are ideal for data communications, high speed A/D and D/A conversion, level shifting, and providing high voltage safety in automation equipment, motor drives, and tools. The devices feature an internal shield that provides a guaranteed common mode transient immunity (CMTI) of 15 kV/μs minimum. Combined with their low turn-on threshold and supply current, this makes the optocouplers ideal for noise isolation and breaking up ground loops in these applications.
The RoHS-compliant devices offer maximum rated withstand isolation voltage up to 5000 VRMS, and provide isolation distances from 5 mm to 10 mm to cover a wide range of requirements, including applications with working voltages exceeding 1000 V.
Device Specification Table:
Part # | VOH260A | VOIH060A | VOWH260A | VOH263A | VOIH063A |
Channels | Single | Single | Single | Dual | Dual |
Typ. ITH (mA) | 2 | 2 | 2 | 2 | 2 |
Max. supply current (mA) | 5 | 5 | 5 | 10 | 10 |
VISO (VRMS) | 5000 | 3750 | 5000 | 5000 | 3750 |
Isolation distance (mm) | 7, 8 | 5 | 10 | 7, 8 | 5 |
Samples and production quantities of the high speed optocouplers are available now, with lead times of six weeks.
The DNA of tech® is a registered trademark of Vishay Intertechnology.
This is our general contact form. If you have more specific questions or needs please select from the options below.