
MALVERN, Pa. — Nov. 13, 2024 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced the release of its new TS7 series of single-turn, surface-mount cermet trimmers. The TS7 trimmers feature a compact 6.7 mm x 7 mm footprint with a height of 5 mm, making them ideal for applications requiring optimized board space in harsh environments.
The TS7 series is designed to support automated assembly and setting processes, enhancing production efficiency while reducing both time and costs. Fully sealed to withstand standard board wash processing, the trimmers ensure reliability in demanding industrial, consumer, and telecom environments.
Offering a 0.5 W power rating at +70 °C, the TS7 series is available in both top and side adjustment styles, providing flexibility for various design requirements. The wide ohmic range, from 10 Ω to 2 MΩ, further ensures that these trimmers meet diverse application needs.
Samples and production quantities of the TS7 series are available now, with lead times of 17 weeks.
The DNA of tech® is a registered trademark of Vishay Intertechnology, Inc.
This is our general contact form. If you have more specific questions or needs please select from the options below.