
MALVERN, Pa. — Oct. 11, 2021 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced new surface-mount small signal diodes in the ultra compact DFN1006-2A plastic package with wettable flanks. Designed to save space and improve thermal performance in automotive and industrial applications, the 40 V BAS40L Schottky and 100 V BAS16L switching diodes are each available in AEC-Q101 qualified versions.
Measuring only 1 mm by 0.6 mm by 0.45 mm, the diodes released today occupy 90 % less board space than devices in traditional SOD/T packages, while offering a 50 % lower profile and better power dissipation. For protection again excessive voltage, such as electrostatic discharges, the BAS40L features a PN junction guard ring.
The BAS40L and BAS16L offer a moisture sensitivity level (MSL) of 1 in accordance with J-STD-020 and a UL 94 V-0 flammability rating. RoHS-compliant, halogen-free, and Vishay Green, the diodes support automated optical inspection (AOI) for automotive systems. Soldering can be checked by standard vision inspection; no X-ray is required.
Device Specification Table:
Part number | Package | Type | IF | VR | IFSM | VF at IF and TJ | TJ max | AEC-Q101 | ||
(A) | (V) | (A) | VF (V) | IF (A) | TA (°C) | (oC) | ||||
BAS16L-G3-08 | DFN1006-2A | Switching | 0.25 | 100 | 1.7 (@ 1 ms) | 0.86 | 0.01 | 25 | 150 | No |
BAS16L-HG3-08 | DFN1006-2A | Switching | 0.25 | 100 | 1.7 (@ 1 ms) | 0.86 | 0.01 | 25 | 150 | Yes |
BAS40L-G3-08 | DFN1006-2A | Schottky | 0.2 | 40 | 0.5 (@ 10 ms) | 0.56 | 0.01 | 25 | 150 | No |
BAS40L-HG3-08 | DFN1006-2A | Schottky | 0.2 | 40 | 0.5 (@ 10 ms) | 0.56 | 0.01 | 25 | 150 | Yes |
Samples and production quantities of the BAS40L and BAS16L are available now, with lead times of 12 weeks for large orders.
The DNA of tech™ is a trademark of Vishay Intertechnology.
This is our general contact form. If you have more specific questions or needs please select from the options below.