
MALVERN, Pa. — Apr. 15, 2026 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new IHLPÒ low profile, high current inductor in the compact 1212 case size. For space-constrained commercial applications, the Vishay Dale IHLP1212-EZ-1Z offers comparable electrical performance to larger devices in a compact 3.0 mm x 3.0 mm footprint with three profile options: 1.2 mm, 1.5 mm, and 2.0 mm.
The device released today is optimized for energy storage in low profile DC/DC converters for PMICs, power line noise suppression, and filtering. Applications for the inductor include industrial drives and tools; home and building control; computers and computer peripherals; consumer entertainment and healthcare devices; telecom equipment; and medical instrumentation.
Delivering high efficiency for these applications, the IHLP1212-EZ-1Z offers typical DCR from 8.6 mW to 50.4 mW and a wide range of inductance values from 0.22 µH to 3.3 µH. The inductor provides rated current to 14.3 A, operates over a temperature range of -55 °C to +125 °C, and handles high transient current spikes without saturation.
Offering improved performance over ferrite-based technologies, the IHLP1212-EZ-1Z features a robust powdered iron body that completely encapsulates its windings – eliminating air gaps and magnetically shielding against crosstalk to nearby components – while its soft saturation curve provides stability across the entire operating temperature and rated current ranges.
Packaged in a 100 % lead (Pb)-free shielded, composite construction that reduces buzz noise to ultra low levels, the inductor offers high resistance to thermal shock, moisture, and mechanical shock. The device is RoHS-compliant, halogen-free, and Vishay Green.
Device Specification Table:
| Height (mm) | 1.2 | 1.5 | 2.0 |
| Inductance (µH) | 0.22 to 1.0 | 0.22 to 1.5 | 0.22 to 3.3 |
| DCR typ. (mΩ) | 8.6 to 29.4 | 8.6 to 36.9 | 8.6 to 50.4 |
| DCR max. (mΩ) | 10.3 to 33.8 | 10.3 to 41.4 | 10.3 to 54.9 |
| Heat rating current (A) (1) | 6.1 to 11.1 | 5.5 to 11.1 | 4.5 to 11.1 |
| Saturation current (A) | 5.1 to 9.5 (2) / 6.7 to 12.4 (3) | 5.0 to 11.0 (2) / 6.5 to 14.3 (3) | 3.7 to 10.5 (2) / 4.8 to 13.7 (3) |
| SRF (MHz) | 66 to 185 | 51 to 202 | 30 to 214 |
(1) DC current (A) that will cause an approximate ΔT of 40 °C
(2) DC current (A) that will cause L0 to drop approximately 20 %
(3) DC current (A) that will cause L0 to drop approximately 30 %
Samples and production quantities of the IHLP1212-EZ-1Z are available now, with a lead time of 10 weeks.
The DNA of tech® is a registered trademark of Vishay Intertechnology, Inc. IHLP is a registered trademark of Vishay Intertechnology, Inc.
This is our general contact form. If you have more specific questions or needs please select from the options below.