
MALVERN, Pa. — Feb. 11, 2026 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of AEC-Q200 qualified standard thick film chip resistors. The RCA-SR e3 series combines proven sulfur resistance with long term stability in five compact case sizes for automotive, industrial, and telecommunications applications.
Designed for use in sulfur-containing environments, the resistors released today provide a sulfur withstand capability in accordance with ASTM B809-25, demonstrating a maximum resistance drift of 1 % after 1000 h at 60 °C. Competing devices are tested at the same temperature for shorter duration. In addition, the RCA-SR e3 series ensures high stability across challenging environmental conditions, with ΔR/R ≤ 1 % after 1000 h of rated power at 70 °C.
Available in 0201, 0402, 0603, 0805, and 1206 case sizes, the resistors provide power ratings up to 0.25 W and an operating voltage range from 30 V to 200 V. The devices offer a wide resistance range from 10 Ω up to 10 MΩ, with tolerances of ± 1 % and ± 5 % and TCR of ± 100 ppm/K and ± 200 ppm/K.
RoHS-compliant and halogen-free, RCA-SR e3 series resistors feature a protective coating designed for electrical, mechanical, and climatic protection. Suitable for automatic soldering using wave, reflow, or vapor phase, the devices’ pure matte tin plating provides compatibility with lead (Pb)-free and lead-containing soldering processes.
Device Specification Table:
| Part Number | RCA0201-SR e3 | RCA0402-SR e3 | RCA0603-SR e3 | RCA0805-SR e3 | RCA1206-SR e3 |
| Case size | 0201 | 0402 | 0603 | 0805 | 1206 |
| Resistance range | 10 W to 1 MW; jumper (0 W) | 10 W to 10 MW; jumper (0 W) | |||
| Resistance tolerance | ± 1 %; ± 5 % | ||||
| TCR | ± 200 ppm/k | ± 100 ppm/K; ± 200 ppm/K | |||
| Power rating P70 | 0.05 W | 0.1 W | 0.125 W | 0.25 W | 0.25 W |
| Operating voltage | 30 V | 75 V | 75 V | 150 V | 200 V |
| Operating temperature range | -55 °C to +155 °C | ||||
Samples and production quantities of the RCA-SR e3 series are available now, with lead times of 12 weeks.
The DNA of tech® is a registered trademark of Vishay Intertechnology, Inc.
This is our general contact form. If you have more specific questions or needs please select from the options below.