
MALVERN, Pa. — September 8, 2021 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of AEC-Q200 qualified thick film chip resistors with operating voltages up to 3 kV in the 2010 and 2512 case sizes.
With their high operating voltages, devices in the Vishay Draloric RCV-AT e3 series can be used in place of standard resistor chains. This allows designers to save board space in inverters for electric (EV) and hybrid electric (HEV) vehicles, on-board chargers, and DC/DC converters, while lowering component counts and reducing placement costs.
The RCV-AT e3 series features a resistance range from 100 kΩ to 100 MΩ, with tolerances of ± 1 % and ± 5 % and TCR of ± 100 ppm/K and ± 200 ppm/K. The resistors offer power ratings up to 1.0 W, a low voltage coefficient of resistance of 25 ppm/V, and an operating temperature range of -55 °C to +155 °C.
RoHS-compliant and halogen-free, the devices are suitable for processing on automatic surface-mount assembly systems, and wave, reflow, or vapor phase soldering per IEC 61760-1.
Device Specification Table:
Part number | RCV2010-AT e3 | RCV2512-AT e3 |
Case size | 2010 | 2512 |
Resistance range | 100 kΩ to 100MΩ | |
Resistance tolerance | ± 5 %; ± 1 % | |
Temperature coefficient | ± 200 ppm/K; ± 100 ppm/K | |
Voltage coefficient | 25 ppm/V | |
Rated dissipation P70 | 0.75 W | 1.0 W |
Operating voltage | 2000 V | 3000 V |
Operating temperature range | -55 °C to +155 °C | |
Samples and production quantities of the RCV-AT e3 series are available now, with lead times of 10 weeks.
The DNA of tech™ is a trademark of Vishay Intertechnology.
This is our general contact form. If you have more specific questions or needs please select from the options below.