
MALVERN, Pa. — May 21, 2025 — To provide higher efficiency for industrial applications, Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new 80 V TrenchFET® Gen IV n-channel power MOSFET in the PowerPAK® 8x8SW bond wireless (BWL) package with best in class on-resistance. Compared to competing devices in the same footprint, the Vishay Siliconix SiEH4800EW offers 15 % lower on-resistance, while reducing RthJC by 18 %.
With on-resistance down to 0.88 mW typical at 10 V, the device released today minimizes power losses from conduction to increase efficiency, while improving thermal performance with a low maximum RthJC of 0.36 °C/W. With its 8 mm by 8 mm footprint, the space-saving device occupies 50 % less PCB space than MOSFETs in the TO-263 package, while offering an ultra low profile of 1 mm.
The SiEH4800EW implements a fused lead to increase the source PAD solderable area to 3.35 mm2, which is four times higher than a traditional PIN solder area. This decreases the current density between the MOSFET and PCB, reducing the risk of electro-migration risk and enabling a more robust design. In addition, the device’s wettable flanks enhance solderability, while making it easier to visually inspect the reliability of solder joints.
The MOSFET is ideal for synchronous rectification and OR-ing functionality. Typical applications will include motor drive controls, power tools, welding equipment, plasma cutting machines, battery management systems, robotics, and 3D printers. In these applications, the device offers high temperature operation to +175 °C, while its BWL design minimizes parasitic inductance, while maximizing current capability.
RoHS-compliant and halogen-free, the MOSFET is 100 % Rg and UIS tested.
Comparison Table: D2PAK vs PowerPAK 8x8L vs PowerPAK 8x8SW
| Part number | SUM60020E | SiJH5800E | SiEH4800EW | |
| Package | TO-263 | PowerPAK 8x8L | PowerPAK 8x8SW | |
| Dimensions (mm) | 16 x 10 | 8.0 x 8.0 * | 8.0 x 8.0 * | |
| Hight (mm) | 4.8 | 1.7 | 1.0 * | |
| VDS (V) | 80 | 80 | 80 | |
| VGS (V) | ± 20 | ± 20 | ± 20 | |
| Configuration | Single | Single | Single | |
| VGSth (V) | Min. | 2.0 | 2.0 | 2.0 |
| RDS(on) (mΩ) @ 10 VGS | Typ. | 1.75 | 0.97 | 0.88 * |
| Max. | 2.1 | 1.35 | 1.15 * | |
| ID (A) | Max. | 150 | 302 | 608 * |
| RthJC (C/W) | Max. | 0.4 | 0.45 | 0.36 * |
| Fused lead implement | No | No | Yes | |
Best in class (*)
Samples and production quantities of the SiEH4800EW are available now, with lead times of 13 weeks.
The DNA of tech® is a registered trademark of Vishay Intertechnology. TrenchFET and PowerPAK are registered trademarks of Siliconix incorporated.
This is our general contact form. If you have more specific questions or needs please select from the options below.