
MALVERN, Pa. — Aug. 4, 2026 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of infrared (IR) receiver modules for IR remote control applications. Featuring a wide modulation frequency acceptance from 30 kHz to 68 kHz, devices in the Vishay Semiconductors TSOP15300 series are designed to receive and demodulate all major remote control codes on the market, enabling a single-component universal remote control solution.
Standard IR receivers are typically tuned to one center frequency, limiting compatibility and requiring multiple devices to cover different code sets. With their wide modulation frequency range, the receivers released today overcome this limitation, reducing component counts to lower system costs and save board space.
Designed for consumer electronics such as televisions, audio systems, gaming consoles, soundbars, set-top boxes (STB), video projectors, and more, TSOP15300 series receivers provide immunity against ripple noise and interference from common sources like IR emissions in CFL lamps and LCD televisions, and RF emissions from onboard Wi-Fi antennas. When paired with a 50 mA emitter, the devices offer reliable transmission distances of up to 18 m.
To simplify designs, each receiver integrates a photodetector, preamplifier circuit, and IR filter within a 4-pin Heimdall package. For decoding, their demodulated output signal can be directly connected to a microprocessor. Optimized for short burst codes, TSOP15300 series devices operate over a wide supply voltage range from 2.0 V to 5.5 V, draw a typical supply current of 0.35 mA, and feature a maximum irradiance of 0.2 mW/m2 at 45 kHz. They are RoHS-compliant, halogen-free, and Vishay Green.
Samples and production quantities of the new IR receiver modules are available now, with lead times of six weeks.
The DNA of tech.™ is a trademark of Vishay Intertechnology.
This is our general contact form. If you have more specific questions or needs please select from the options below.