
MALVERN, Pa. — July 17, 2024 — Vishay Intertechnology, Inc. (NYSE: VSH) is broadening its optoelectronics portfolio with the introduction of a new 890 nm high speed infrared (IR) emitting diode in a clear, untinted leaded plastic package. Based on surface emitter technology, the Vishay Semiconductors TSHF5211 combines an excellent -1.0 mV/K temperature coefficient of VF with higher radiant intensity and faster rise and fall times than previous-generation devices.
The emitter diode released today offers high typical radiant intensity of 235 mW/sr at a 100 mA drive current, which is 50 % higher than previous-generation solutions. With fast switching times of 15 ns, low typical forward voltage of 1.5 V, and a narrow ± 10° angle of half intensity, the device will serve as a high intensity emitter for smoke detectors and industrial sensors. In these applications, the TSHF5211 offers good spectral matching with silicon photodetectors.
RoHS-compliant, halogen-free, and Vishay Green, the device is lead (Pb)-free and capable of lead (Pb)-free soldering up to 260 °C.
Samples and production quantities of the TSHF5211 are available now, with lead times of 20 weeks for large orders.
The DNA of tech® is a registered trademark of Vishay Intertechnology.
This is our general contact form. If you have more specific questions or needs please select from the options below.