
MALVERN, Pa. — Feb. 14, 2022 — Vishay Intertechnology, Inc. (NYSE: VSH) today broadened its optoelectronics portfolio with the release of six new 850 nm and 940 nm high power infrared (IR) emitters that deliver best in class radiant intensity in 3.4 mm by 3.4 mm surface-mount packages. Built on Vishay’s SurfLight™ surface emitter chip technology, the Vishay Semiconductors devices are designed for high drive currents up to 1.5 A DC and 5 A pulsed in industrial and consumer applications.
Featuring a double-stack chip, the IR emitters released today provide high radiant intensity up to 6,000 mW/sr at a 5 A pulse current. 30 % higher than previous-generation solutions and 10 % higher than the closest competing device, these values enable greater illumination distance while minimizing the number of components required to lower costs and save space. For further space savings, the emitters occupy a 20 % smaller footprint than competing devices and previous-generation solutions.
The IR emitters are ideal for eye tracking in gaming, as well as night vision for CCTV, machine vision, toll systems, number plate recognition, and general IR illumination. For these applications, the devices combine their high radiant intensity with three angles of half intensity — ± 28°, ± 40°, and ± 60° — an increased ambient temperature range from -40 °C to +125 °C, and low thermal resistance from 6 K/W to 9 K/W.
RoHS-compliant, halogen-free, and Vishay Green, the emitters support lead (Pb)-free reflow soldering. The devices offer high ESD immunity up to 5 kV in accordance with ANSI / ESDA / JEDEC® JS-001, a floor life of 168 hours, and feature a moisture sensitivity level of 3 in accordance with J-STD-020E.
Device Specification Table:
Part number | Centroid wavelength (nm) | Typ. radiant intensity (mW/sr) at | Angle of half intensity | |
IF = 1 A | IF = 5 A | |||
850 | 1350 | 6000 | ± 28° | |
850 | 925 | 4100 | ± 40° | |
850 | 490 | 2200 | ± 60° | |
940 | 1250 | 5300 | ± 28° | |
940 | 850 | 3600 | ± 40° | |
940 | 460 | 1950 | ± 60° | |
Samples and production quantities of the new IR emitters are available now, with lead times of eight to 12 weeks.
The DNA of tech™ and SurfLight are trademarks of Vishay Intertechnology.
This is our general contact form. If you have more specific questions or needs please select from the options below.