Industrial AC/DC power supplies must convert mains voltage to regulated DC under strict efficiency mandates, such as 80 PLUS, tight EMI/EMC limits, safety isolation requirements, and compact-enclosure thermal constraints. All of this must be done while surviving inrush, transient, and overload events over long duty cycles.
Vishay offers products for the full power conversion chain. Our high voltage SiC and Silicon power MOSFETs minimize switching losses, while isoCink+™ bridge rectifiers and SiC Schottky diodes provide efficient input rectification and PFC clamping. THB graded X1/X2/Y2 film capacitors and AC-line-rated ceramic disc capacitors provide EMI filtering and safety isolation, DC-Link capacitors deliver bulk energy storage, and high pulse-load MELF resistors handle snubbing and discharge. Vishay’s fusible wirewound safety resistors provide overcurrent protection, NTC thermistors limit inrush, shunt resistors enable precise current sensing, and TVS / ESD devices protect the control electronics from line transients. Vishay allows designers to source nearly all of an AC/DC PSU BOM from a single supplier.
Behind industrial power delivery is The DNA of tech.®
This is our general contact form. If you have more specific questions or needs please select from the options below.