While developing a next‑generation Ka‑band and W‑band satellite payload for a low‑Earth‑orbit communications constellation, an RF systems engineer encountered an unexpected challenge. Although the team designed a GaN power amplifier and low‑noise receiver chain to operate above 80 GHz, system testing revealed significant performance degradation.
The active devices met their specifications, but once the signal left the die, system performance collapsed:
The design relied on an advanced organic PCB with thick‑film passives and LTCC modules. Despite extensive tuning and redesign cycles, performance drifted from build to build, introducing unacceptable risk to schedule and qualification.

Custom Thin Film Integration
The RF front‑end passive network was transitioned to a custom thin‑film substrate platform:
This level of thin‑film integration enabled exact impedance control and filter definition at the substrate level, eliminating downstream tuning and improving build‑to‑build repeatability.
Flight-ready, High Frequency Performance
After integrating thin film:
With these improvements, the payload achieved its high frequency performance objectives and successfully completed environmental qualification, enabling transition to flight production.
[Engineering Takeaway]
“At 100 GHz, the PCB was the problem. Thin film gave us the precision, repeatability, and low-loss performance the system demanded.”
— Aerospace RF Systems Engineer

Challenge
The customer approached Vishay when their existing panel potentiometer supplier discontinued production of a part used on an established and popular piece of equipment. To avoid a costly redesign, an existing panel potentiometer needed to be adapted to meet the customer’s electrical requirements. It would also have to fit the control panel insertion / retention envelope and existing markings, in addition to the PCB assembly attachment system.

This is our general contact form. If you have more specific questions or needs please select from the options below.
Challenge
Our customer was evaluating a solution for power electronics equipment that required the use of several DC-Link capacitors on the same PCB, while ensuring that the devices would support critical vibration profiles. The products being considered for the application had a significantly high mass of around 100 g, and were attached to the PCB via four lead wires with 1.2 mm diameters. While testing these parts under severe vibration profiles, the customer reported broken lead wires. The challenge was clear: how can such high mass parts withstand severe vibration profiles, while maintaining a similar footprint on the PCB?