Vishay Intertechnology RGB LED in PLCC-6 Package Provides Independent Control of Red, Green, and Blue Chips for Wide Color Range
Press Release|2025-07-16
MALVERN, Pa. — July 16, 2025 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new tricolor LED that provides luminous intensity to 2800 mcd at 20 mA for interior automotive lighting, RGB displays, and backlighting. Featuring separate anode and cathode connections for the red, green, and blue LED chips inside its compact 3.5 mm by 2.8 mm by 1.4 mm PLCC-6 surface-mount package, the Automotive Grade VLMRGB6122.. enables individual control of each chip, making it possible to realize every color within the color room defined by the gamut triangle area inside the CIE 1931 color space through color mixing.