Vishay Intertechnology Resonant Transformer / Inductor Saves Space, Simplifies PCB Layouts in LLC Applications
Press Release|2022-09-26
MALVERN, Pa. — September 26, 2022 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new resonant transformer for inductor-inductor-capacitor (LLC) applications that features both the transformer and an integrated inductor in a single package. Designed to save PCB space while simplifying layouts and reducing component mounting requirements, the 5.5 kW Vishay Custom Magnetics MRTI5R5EZ offers fully tunable magnetizing and leakage inductance with minimal parasitic variation.