
MALVERN, Pa. — Feb. 21, 2024 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced five new half-bridge IGBT power modules in the newly redesigned INT-A-PAK package. Built on Vishay’s Trench IGBT technology, the VS-GT100TS065S, VS-GT150TS065S, VS-GT200TS065S, VS-GT100TS065N, and VS-GT200TS065N offer designers a choice of two best in class technologies — low VCE(ON) or low Eoff — to lower conduction or switching losses in high current inverter stages for transportation, energy, and industrial applications.
The half-bridge devices released today combine Trench IGBTs — which deliver improved power savings versus other devices on the market — with Gen IV FRED Pt® anti-parallel diodes with ultra soft reverse recovery characteristics. Offering a new gate pin orientation, the modules’ compact INT-A-PAK package is now 100 % compatible with the 34 mm industry-standard package to offer a mechanical drop-in replacement.
The industrial-level devices will be used in power supply inverters for railway equipment; energy generation, distribution, and storage systems; welding equipment; motor drives; and robotics. To reduce conduction losses in output stages for TIG welding machines, the VS-GT100TS065S, VS-GT150TS065S, and VS-GT200TS065S offer an industry-low collector to emitter voltage of ≤ 1.07 V at +125 °C and rated current. For high frequency power applications, the VS-GT100TS065N and VS-GT200TS065N offer extremely low switching losses, with Eoff down to 1.0 mJ at +125 °C and rated current.
The RoHS-compliant modules feature 650 V collector to emitter voltages, continuous collector current from 100 A to 200 A, and very low junction to case thermal resistance. UL-approved file E78996, the devices can be directly mounted to heatsinks and offer low EMI to reduce snubbing requirements.
Device Specification Table:
Part # | VCES | IC | VCE(ON) | Eoff | Speed | Package |
@ IC and +125 °C | ||||||
VS-GT100TS065S | 650 V | 100 A | 1.02 V | 6.5 mJ | DC to 1 kHz | INT-A-PAK |
VS-GT150TS065S | 650 V | 150 A | 1.05 V | 10.3 mJ | DC to 1 kHz | INT-A-PAK |
VS-GT200TS065S | 650 V | 200 A | 1.07 V | 13.7 mJ | DC to 1 kHz | INT-A-PAK |
VS-GT100TS065N | 650 V | 100 A | 2.12 V | 1.0 mJ | 8 kHz to 30 kHz | INT-A-PAK |
VS-GT200TS065N | 650 V | 200 A | 2.13 V | 3.86 mJ | 8 kHz to 30 kHz | INT-A-PAK |
Samples and production quantities of the new IGBT power modules are available now, with lead times of 15 weeks.
The DNA of tech® is a registered trademark of Vishay Intertechnology. FRED Pt is a registered trademark of Vishay Intertechnology.
This is our general contact form. If you have more specific questions or needs please select from the options below.