Vishay Intertechnology Introduces Miniature, Sealed, Industrial-Grade Multi-Turn SMD Cermet Trimmers for Harsh Environments
Press Release|2025-08-13
MALVERN, Pa. — August 13, 2025 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of industrial-grade, multi-turn, surface-mount cermet trimmers. Designed for space-constrained applications in harsh environments, the Vishay Sfernice TSM41 series devices combine a compact 4 mm by 4 mm footprint with a wide temperature range of -55 °C to +140 °C and IP67 sealing.